Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Zero Acceleration Output (mV)
±50
-
Excitation Voltage Range (VDC)
2 – 10
-
Full Scale Output Voltage (VDC)
±.1
Signal Characteristics
-
Frequency Response (Hz)
0-1000 to 0-4500
Body Features
-
Primary Product Material
Anodized Aluminum
-
Product Weight
3.5 g [ .122 oz ]
-
Number of Sensing Axes
Triaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-20 – 85 °C [ -4 – 185 °F ]
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
50 | 100 | 200 | 500 | 1000 | 2000
-
Sensitivity (mV/g)
.15 | .4 | .9 | 2