Contact us to request more information about this model, including customization options

Contact Us

The film element, screen printed with silver ink, is folded over on itself, providing self-shielding of the transducer area.  This is important in applications in high EMI environments. The SDT1 can be adhered to other surfaces using double sided adhesives, epoxy or cyanoacrylate (super glue). Care should be taken if the sensor is to be removed, as the double-side adhesive can peel the metallization from the film. When adhered to a surface in this manner, the SDT1 is an excellent contact microphone or dynamic strain gage. The output from the SDT1 can input directly to an oscilloscope (10 MΩ preferred input impedance) or a signal analyzer.  


  • Shielded coaxial cable lead
  • Shielded sensor
  • Low noise
  • Flexible
  • Multi-purpose
  • Piezo film technology  

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Element

  • Features  Leads, Shielded, Strips

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.