Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Analog Pressure Sensor Modules
-
Pressure Type
Absolute, Sealed Gauge
-
Sensor Package
O-Ring Mount
Configuration Features
-
Electrical Connection
Connector, No Connector
Electrical Characteristics
-
Supply Voltage Range (V)
5
Dimensions
-
Product Height
13.6 mm [ .53 in ]
-
Product Diameter
15.82 mm [ .622 in ]
Usage Conditions
-
Pressure (bar)
5, 10, 12, 13
-
Pressure (psi)
50, 100, 150, 200
-
Operating Temperature Range
-7 – 105 °C [ 19.4 – 221 °F ]
-
Total Error Band ± (%)
2
Operation/Application
-
Proof Pressure Range
2X
-
Output Signal Type
.5 – 4.5 V
-
Pressure Accuracy ± (%)
.5
Other
-
Sensor Options
10" Cable, 20" Cable, 5" Cable
Reference Number
-
TE Internal Number
CAT-MIPS0034