Linear Variable Differential Transducers

Linear Variable Differential Transformers (LVDT) are a common type of electromechanical transducer that can convert the rectilinear motion of an object to which it is coupled mechanically into a corresponding electrical signal. Offered with various packaging options, LVDTs offer an extremely long life expectancy in harsh environments and critical applications. These sensors feature friction-free, non-contact inductive magnetic coupling for extremely long cycle life and virtually infinite resolution. Various off the shelf and custom packaging options are available for the most demanding application requirements.

hydraulic-lvdt-sensors

LVDT Features

Friction-Free Operation

One of the most important features of an LVDT is its friction-free operation. In normal use, there is no mechanical contact between the LVDT's core and coil assembly, so there is no rubbing, dragging, or other sources of friction. This feature is particularly useful in materials testing, vibration displacement measurements, and high resolution dimensional gauging systems.

 

Infinite Resolution

Since an LVDT operates on electromagnetic coupling principles in a friction-free structure, it can measure infinitesimally small changes in core position. This infinite resolution capability is limited only by the noise in an LVDT signal conditioner and the output display's resolution. These same factors also give an LVDT its outstanding repeatability.

 

Unlimited Mechanical Life

Because there is normally no contact between the LVDT's core and coil structure, there are no parts that can rub together or wear out. This means that an LVDT features unlimited mechanical life. This factor is especially important in high reliability applications such as aircraft, satellites and space vehicles, and nuclear installations. It is also highly desirable in many industrial process control and factory automation systems.


Overtravel Damage Resistant
The internal bore of most LVDTs is open at both ends. In the event of unanticipated overtravel, the core is able to pass completely through the sensor coil assembly without causing damage. This invulnerability to position input overload makes an LVDT a suitable sensor for applications like extensometers that are attached to tensile test samples in destructive materials testing apparatus.
 

Null Point Repeatibility
The location of an LVDT's intrinsic null point is extremely stable and repeatable, even over its wide operating temperature range. This allows the LVDT to perform well as a null position sensor in closed-loop control systems and high-performance servo balance instruments.


Single Axis Sensitivity
An LVDT responds to motion of the core along the coil's axis, but is generally insensitive to cross-axis motion of the core or to its radial position. Thus, an LVDT can usually function without adverse effect in applications involving misaligned or floating moving members, and in cases where the core does not travel in a precisely straight line.


Separable Coil And Core
Because the only interaction between an LVDT's core and coil is magnetic coupling, the coil assembly can be isolated from the core by inserting a non-magnetic tube between the core and the bore. By doing so, a pressurized fluid can be contained within the tube, in which the core is free to move, while the coil assembly is unpressurized. This feature is often utilized in LVDTs used for spool position feedback in hydraulic proportional and/or servo valves.

 

Fast Dynamic Response
The absence of friction during ordinary operation permits an LVDT to respond very fast to changes in core position. The dynamic response of an LVDT sensor itself is limited only by the inertial effects of the core's slight mass. More often, the response of an LVDT sensing system is determined by characteristics of the signal conditioner.


Absolute Output
An LVDT is an absolute output device, as opposed to an incremental output device. This means that in the event of loss of power, the position data being sent from the LVDT will not be lost. When the measuring system is restarted, the LVDT's output value will be the same as it was before the power failure occurred.

Environmentally Robust

The materials and construction techniques used in assembling an LVDT result in a rugged, durable sensor that is robust to a variety of environmental conditions. Bonding of the windings is followed by epoxy encapsulation into the case, resulting in superior moisture and humidity resistance, as well as the capability to take substantial shock loads and high vibration levels in all axes. And the internal high-permeability magnetic shield minimizes the effects of external AC fields. Both the case and core are made of corrosion resistant metals, with the case also acting as a supplemental magnetic shield. For applications where the sensor must withstand exposure to flammable or corrosive vapors and liquids, or operate in pressurized fluid, the case and coil assembly can be hermetically sealed using a variety of welding processes. Ordinary LVDTs can operate over a wide temperature range, but if required, they can be produced to operate down to cryogenic temperatures, or by using special materials, operate at the elevated temperatures and radiation levels found in many nuclear reactors.

LVDT Resources

Service is down