Product Drawings

CAD Files

Product Specifications

Product Specification

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Strain Relief  Without

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Positions  10

  • Number of Rows  2

Electrical Characteristics

  • Operating Voltage  250 VAC

Body Features

  • Color  Black

Contact Features

  • Contact Type  Socket

Termination Features

  • Termination Method to Wire/Cable  Crimp

Mechanical Attachment

  • Mating Alignment  Without

  • Mating Retention  Without

  • PCB Mount Retention  With

  • Mating Connector Lock  Without

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Material  Crastin SK642FR

  • Housing Configuration  Both Ends Closed

  • Housing Color  Black

Dimensions

  • Length 12.7 mm [ .49 in ]

Usage Conditions

  • Operating Temperature Range -65 – 105 °C [ -85 – 221 °F ]

Operation/Application

  • For Use With  Plug

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  1000

  • Packaging Method  Bag

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.