CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Wire Stop  No

  • Disconnect Type  Quick Disconnect

  • Insertion Force  Normal

  • FASTON  Yes

  • Insulated  Yes

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

  • Applies To  Wire/Cable

Configuration Features

  • Paired  No

  • Stud Hole  No

  • Terminal Angle  90°

  • Connection Capacity  Single

Electrical Characteristics

  • Voltage (Max) (V) 300

Body Features

  • Plating Material  Brass, Tin

  • Insulation Sleeve Material  Nylon

  • Fully Insulated  No

  • Insulation Material  Nylon

Contact Features

  • Terminal Orientation  Piggyback, Straight

  • Contact Plating Material  Tin

Termination Features

  • Crimp Type  Tab-Lok


  • Mating Tab Width 6.35 mm [ .25 in ]

  • Mating Tab Thickness .81 mm [ .032 in ]

  • Wire Insulation Diameter (Max) 4.32 mm [ .17 in ]

  • Wire Size (AWG) (AWG) 17 – 13

  • Wire Size (mm²) (mm²) 1 – 2.5

  • Overall Length 23.41 mm [ .922 in ]


  • For Housing Type  Single or Multiple

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  50


  • Barrel Color  Blue

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.