Product Drawings

CAD Files

Catalog Pages/Data Sheets

Product Specifications

Application Specification

Engineering Report

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Contact

Electrical Characteristics

  • Contact Current Rating (A) 10.5

  • Operating Voltage (VAC) 600

  • Operating Voltage (VDC) 600

Contact Features

  • Contact Type  Socket

  • Contact Base Material  Brass

  • Contact Mating Area Plating Material  Pre-Tin

  • Contact Termination Area Plating Material  Pre-Tin

  • Contact Crimp Area Plating Material  Pre-Tin

Termination Features

  • Wire/Cable Size (AWG) 26 – 22

  • Wire/Cable Size (mm²) .12 – .4

  • Termination Type  Crimp

Mechanical Attachment

  • Contact Retention in Housing  Without

Dimensions

  • Mating Pin Diameter 1 mm [ .039 in ]

  • Accepts Wire Insulation Diameter Range 1.19 – 1.75 mm [ .047 – .069 in ]

Operation/Application

  • Circuit Application  Power

  • Applies To  Wire/Cable

  • Operating Temperature Range -55 – 105 °C [ -67 – 221 °F ]

  • Connector System  Wire-to-Wire

Industry Standards

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • UL File Number  E28476

  • Agency/Standard  UL

  • UL Flammability Rating  UL 94V-0, UL 94V-2

  • VDE Tested  Yes

  • UL Rating  Recognized

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  7000

Other

  • For Multiple Crimp  No

  • For Use With  Plug Housing

  • Wire/Cable Type  Discrete Wire

  • Wire Type  Stranded

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.