Product Drawings

CAD Files

Product Specifications

Application Specification

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Sealed  Yes

  • Hybrid Connector  No

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Wire-to-Board/Device

  • Row-to-Row Spacing .157 mm [ 4 in ]

  • Strain Relief  Add By Accessory

Configuration Features

  • Number of Positions  35

  • Number of Rows  3

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12, 24, 42, 48, 80, 90, 125, 240

  • Operating Voltage (VAC) 250

Body Features

  • Cable Exit Angle  180°

  • Body Material  Other

  • Color  Black

Contact Features

  • Mating Pin Diameter 1.3 mm [ .051 in ]

Mechanical Attachment

  • Terminal Position Assurance  Yes

  • Mounting Feature  No

  • Polarized  Yes

Housing Features

  • Pitch 4 mm [ .157 in ]

Dimensions

  • Width 33.6 mm [ 1.323 in ]

  • Height 34.6 mm [ 1.362 in ]

  • Length 63.4 mm [ 2.496 in ]

Usage Conditions

  • Operating Temperature Range -40 – 125 °C [ -40 – 257 °F ]

Industry Standards

  • Degree of Protection  IP6K9K

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  220

Other

  • Connector Position Assurance Capable  No

  • Serviceable  Yes

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.