CAD Files

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Agency Approvals

Agency Approval Document

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Wire/Cable

  • Wire Stop  No

  • Disconnect Type  Quick Connect

  • Insertion Force  Normal

  • FASTON  Yes

  • Wire/Cable Composition  Stranded

  • Wire/Cable Type  Discrete Wire

  • Insulated  No

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

Configuration Features

  • Paired  No

  • Stud Hole  No

  • Terminal Angle  Straight

  • Connection Capacity  Single

Body Features

  • Plating Material  Brass, Unplated

  • Fully Insulated  No

Contact Features

  • Terminal Type  Receptacle

  • Terminal Orientation  Straight

Termination Features

  • Crimp Type  F-Crimp

Mechanical Attachment

  • Mating Retention Type  Dimple

Dimensions

  • Mating Tab Width 4.75 mm [ .187 in ]

  • Mating Tab Thickness .51 mm [ .02 in ]

  • Wire Insulation Diameter (Max) 3.3 mm [ .13 in ]

  • Wire Insulation Diameter 2.3 – 3.3 mm [ .09 – .13 in ]

  • Wire Size (AWG) 20 – 16

  • Wire Size (mm²) .5 – 1.3

  • Material Thickness .36 mm [ .014 in ]

  • Overall Length 15.62 mm [ .615 in ]

Industry Standards

  • UL Rating  Listed

  • CSA Certified  Yes

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  3500

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.