Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Shielded  Yes

  • Connector Style  Jack

  • Performance Category  Cat 3

  • Profile  Low

  • PCB Mounting Orientation  Side Entry (Right Angle)

  • Connector Type  Connector Assembly

  • Product Type  Connector

  • Latch Style  Standard

  • Jack Type  RJ45

  • Grounding Options  PCB Ground

  • LED  Without

  • Panel Stops  Without

Configuration Features

  • Port Configuration  Single

  • Jack Configuration  1 x 1

  • Number of Positions  10

  • Number of PCB Ground Tabs  2

  • Preloaded  Yes

  • Keyed  No

Body Features

  • Inverted Jack Face  No

  • PCB Ground Tab Location -3.05 mm [ -.12 in ]

  • Shield Material  Copper Alloy

  • Color  Black

  • Shield Plating Material  Tin

Contact Features

  • Number of Contacts Loaded  10

  • Solder Tail Contact Plating Material  Tin over Nickel

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness (µin) 50

Termination Features

  • Termination Method to PC Board  Solder

Mechanical Attachment

  • PCB Mounting Style  Through Hole

  • Panel Mount Retention  With

  • Flanged  No

Housing Features

  • Housing Material  PCT Polyester

  • Housing Color  Black


  • Height 13.64 mm [ .54 in ]

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • PCB Tail Length 3.56 mm [ .14 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  90

  • Packaging Method  Tray, Tray/Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.