Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Profile  Low

  • PCB Mounting Orientation  Vertical

  • Boss on Shield  With

  • Product Type  Connector

  • Grounded  No

  • Orientation  Standard

  • Applies To  Printed Circuit Board

  • Shielded  Yes

Configuration Features

  • Number of Positions  50

  • Number of Rows  2

  • Preloaded  Yes

Body Features

  • Shield Plating Material  Nickel

  • Shield Material  Carbon Steel

  • Color  Black

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness (µm) .76

  • Contact Base Material  Copper Alloy

  • Solder Tail Contact Plating Material  Tin

Termination Features

  • Termination Post Length 3.68 mm [ .145 in ]

Mechanical Attachment

  • PCB Mounting Style  Edge Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlocks

  • Mating Connector Lock  With

  • Mating Connector Lock Type  Bail Lock

  • Mounting Hole Diameter 3.25 mm [ .128 in ]

  • Panel Attachment Style  Rear Mount

  • Boardlock Material  Copper Alloy

  • Panel Mount Retention  With

  • Boardlock Plating Material  Tin over Nickel

Housing Features

  • Centerline 2.16 mm [ .085 in ]

  • Housing Color  Black

  • Housing Material  Polyester

Packaging Features

  • Packaging Quantity  7

  • Packaging Method  Tray

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.