CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Connector

  • Connector Style  Receptacle

  • PCB Mounting Orientation  Vertical

  • Row-to-Row Spacing 4.85 mm [ .191 in ]

  • Connector System  Board-to-Board

  • Post Type  Solder Post

  • Connector Type  Connector Assembly

  • Applies To  Printed Circuit Board

  • Type of Connector  Standard

Configuration Features

  • Number of Dual Positions  10

  • Number of Rows  2

  • Selectively Loaded  No

  • End Caps  Without

  • Positions Unloaded  None

  • Position Keyed  0

Electrical Characteristics

  • Operating Voltage  400 V

  • Hot Pluggable  No

Contact Features

  • Contact Termination Area Plating Material  Tin

  • Contact Termination Area Plating Material Finish  Matte

  • Contact Current Rating (A) 3

  • Contact Mating Area Plating Material  Gold

  • Underplate Material  Nickel

  • Contact Termination Area Plating Thickness 2.54 µm [ 100 µin ]

  • Contact Mating Area Plating Thickness (µm) .76

  • Contact Base Material  Phosphor Bronze

  • Solder Tail Contact Plating Material  Tin

  • Contact Transmits (Typical)  Power, Signal

  • Contact Type  Socket

Termination Features

  • Termination Method to PC Board  Through Hole - Solder

  • Termination Post Length 3.18 mm [ .125 in ]

Mechanical Attachment

  • PCB Mount Alignment  Without

  • Contact Retention  Without

  • Mating Retention  Without

  • PCB Mount Retention Type  Solder Tails

  • PCB Mount Retention  With

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

Housing Features

  • Housing Color  Black

  • Housing Material  Polyester - GF

  • Centerline 2.54 mm [ .1 in ]

Dimensions

  • Height 15.49 mm [ .61 in ]

  • Card Slot Depth 7.49 mm [ .295 in ]

Usage Conditions

  • Operating Temperature Range (°C) -55 – 85

Operation/Application

  • For Use With  Printed Circuit Board

  • High Current  No

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  306

  • Packaging Method  Package

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.