CAD Files

Product Specifications

Application Specification

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Barrel Type  Open Barrel

  • Wire/Cable Type  Regular Wire

  • Insulated  No

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

Body Features

  • Plating Material  Brass, Tin

  • Double Wire  No

  • Plating Thickness (µin) 80

Contact Features

  • Terminal Style  Receptacle

  • Pin Diameter 2.36 mm [ .093 in ]

  • Terminal Orientation  Straight

  • Terminal Length 6.35 mm [ .149 in ]

Termination Features

  • Bullet Terminal  Without

Dimensions

  • Tab Width 7.8 mm [ .31 in ]

  • Wire Insulation Diameter (Max) 3.05 mm [ .12 in ]

  • Wire Insulation Diameter 2.29 – 3.05 mm [ .09 – .12 in ]

  • Wire Size (AWG) 18 – 16

  • Wire Size (mm²) .8 – 1.4

  • Barrel Inside Diameter 1.27 mm [ .05 in ]

  • Material Thickness .35 mm [ .014 in ]

  • Overall Length 14.22 mm [ .56 in ]

Operation/Application

  • Heavy Duty  No

  • Connects To  .093 Series

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  10000

Other

  • Comment  Has locking feature for pin with indent.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.