CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Boss  With

  • PCB Mounting Orientation  Vertical

  • Board-to-Board Configuration  Mezzanine

Configuration Features

  • Number of Positions  220

  • Number of Rows  2

  • Stackable  Yes

Electrical Characteristics

  • Dielectric Withstanding Voltage  200 VAC

  • Voltage  50 VAC

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Current Rating (A) .5

  • Contact Type  Pin

  • Contact Mating Area Plating Thickness (µin) 8

  • Solder Tail Contact Plating Material  Tin

  • Contact Layout  Inline

  • Solder Tail Contact Plating Thickness 1 µm [ 39.37 µin ]

  • Contact Base Material  Copper Alloy

Termination Features

  • Termination Method to PC Board  Surface Mount

Mechanical Attachment

  • PCB Mount Retention Type  Solder Peg

  • Mating Alignment Type  Polarization

  • PCB Mount Alignment Type  Locating Posts

  • PCB Mount Retention  With

Housing Features

  • Centerline .5 mm [ .0197 in ]

  • Housing Material  High Temperature Thermoplastic

  • Housing Color  Black

Dimensions

  • Stack Height 8 mm [ .315 in ]

  • Height 7.45 mm [ .292785 in ]

Usage Conditions

  • Operating Temperature Range -40 – 80 °C [ -40 – 176 °F ]

Operation/Application

  • Pick and Place Cover  Without

  • For Use With  Receptacle Assembly

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Hard Tray

  • Packaging Quantity  30

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.