CAD Files

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Block Type  None

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Positions  3

  • Number of Rows  1

  • Wire Entry Angle  Side

  • Side Stackable  Yes

  • Stacked Levels  Without

  • Closed End  Without

Electrical Characteristics

  • Current Rating (Max) (A) 13.5

  • Voltage (VAC) 300

Body Features

  • Interlock  With

Contact Features

  • Contact Base Material  Brass

  • Contact Mating Area Plating Material  Tin

Mechanical Attachment

  • Screwless Terminal Block  No

  • Screw Flange  Without

  • Screw Size  M3

  • Mounting Angle  Vertical

  • Screw Material  Brass

  • Screw Plating Material  Nickel

Housing Features

  • Centerline 5 mm [ .197 in ]

  • Housing Material  Polyamide 6.6 GF

  • Housing Color  Green

Dimensions

  • Wire Range .05 – 1.31 mm² [ 30 – 16 AWG ]

  • PCB Tail Length 3.5 mm [ .14 in ]

Packaging Features

  • Packaging Quantity  200

Other

  • Comment  10A Field Wiring

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.