Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pluggable I/O Product Type :
Receptacle Assembly
-
Form Factor :
CXP
-
Cage Type :
Kit
Configuration Features
-
Number of Positions :
84
-
Number of Ports :
1
-
Port Matrix Configuration :
1 x 1
Electrical Characteristics
-
Data Rate (Max) (Gb/s):
125
Contact Features
-
Contact Current Rating (Max) (A):
.5
Housing Features
-
Centerline (Pitch) :
.03 mm [ .8 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Other
-
Included Lightpipe :
No
-
EMI Containment Feature Type :
Elastomeric Gasket