Documentation

Product Drawings

CAD Files

Agency Approvals

KEMA Certificate label

UL Report

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Wire Splice

  • Sealable  Yes

  • Splice Type  In-line

  • Serrated  No

  • Wire/Cable Type  Discrete Wire

  • Insulated  Yes

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

Configuration Features

  • Splice Capacity  2

Electrical Characteristics

  • Current Rating (A) 15

  • Operating Voltage  400 VDC, 600 VAC

Body Features

  • Splice Features  End Feed

  • Splice Material  Phosphor Bronze

Contact Features

  • Terminal & Splice Style  Splice

Dimensions

  • Wire Size (AWG) 12 – 14 / 16 – 18

  • Wire Size (mm²) 1.5 – .75, 4 – 2.5

  • Wire Insulation Diameter (Max) (mm) 3.5, 4.5

  • Wire Insulation Diameter (Max) (in) .138, .177

  • Barrel Inside Diameter 4.5 mm [ .175 in ]

  • Overall Length 48 mm [ 1.89 in ]

Usage Conditions

  • Operating Temperature Range (°C) -40 – 105

Operation/Application

  • Heavy Duty  No

Industry Standards

  • Government Qualified  No

  • Agency/Standard Number  IEC 60988-2-3, UL 486C

  • UL Flammability Rating  UL 94V-2

  • Agency/Standard  IEC, UL

Packaging Features

  • Packaging Method  Box

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.