Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
Configuration Features
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
40
-
Number of Power Positions :
16
-
Number of Signal Positions :
24
-
Number of Dual Positions :
8
Electrical Characteristics
-
Operating Voltage (VAC):
300
-
Operating Voltage (VDC):
60
-
Operating Voltage (V):
300
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 30 µin ]
-
Contact Current Rating (Max) (A):
15
-
Contact Mating Area Plating Material :
Gold
Termination Features
-
Termination Post & Tail Length :
3.5 mm [ .138 in ]
-
Termination Method to PCB :
Through Hole - Press-Fit
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
-
PCB Mount Retention :
With
Housing Features
-
Housing Material :
Polyester GF
-
Centerline (Pitch) (mm):
6.84, 8.24
-
Centerline (Pitch) (in):
.27, .324
Dimensions
-
Power Contact Centerline :
2 mm [ .078 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Other
-
Position Locations Omitted :
0