Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Receptacle
-
Connector System :
Board-to-Board
-
Header Type :
Fully Shrouded
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Ground Feature Type :
Ground Bus
Configuration Features
-
Number of Signal Positions :
76
-
Stackable :
Yes
-
Number of Columns :
38
-
Number of Power Positions :
2
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
76
-
Board-to-Board Configuration :
Parallel
Electrical Characteristics
-
Operating Voltage (VAC):
30
-
Operating Voltage (VDC):
2
-
Impedance (Ω):
50
-
Insulation Resistance (MΩ):
2
-
Dielectric Withstanding Voltage (Max) (VAC):
500
Signal Characteristics
-
Data Rate (Gb/s):
10
-
Differential Signaling :
Yes
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Mating Area Plating Material Finish :
Matte
-
Contact Shape & Form :
Dual Beam
-
PCB Contact Termination Area Plating Material Finish :
Matte
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness :
3.81 – 6.35 µm [ 149.9997 – 250 µin ]
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
3.81 µm [ 150 – 250 µin ]
-
Contact Type :
Socket
-
Contact Current Rating (Max) (A):
11.5
Termination Features
-
Termination Method to Printed Circuit Board :
Surface Mount
-
Rectangular Termination Post & Tail Width :
.53 mm [ .021 in ]
-
Rectangular Termination Post & Tail Thickness :
.2 mm [ .008 in ]
Mechanical Attachment
-
Mating Retention :
With
-
Mating Alignment :
Without
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
With
-
Connector Mounting Type :
Board Mount
-
PCB Mount Alignment Type :
Locating Posts
Housing Features
-
Centerline (Pitch) :
.64 mm [ .025 in ]
-
Housing Material :
Matte
Dimensions
-
Connector Width :
6.9 mm [ .272 in ]
-
Connector Height :
6 mm [ .236 in ]
-
Stack Height (mm):
2.5, 6.6, 9, 10.92, 18.75, 22.86
-
Stack Height (in):
.9
-
PCB Thickness (Recommended) :
1.57 mm [ .8 in ]
-
Connector Length :
38.1 mm [ 1.499 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 125 °C [ -67 – 230 °F ]
Operation/Application
-
Assembly Process Feature :
None
-
Circuit Application :
Signal
Industry Standards
-
Compatible With Approved Standards Products :
CSA 1195944, UL E28476
-
Compatible With Agency/Standards Products :
CSA, UL
-
UL Flammability Rating :
UL 94V-0
-
UL Rating :
Listed
Packaging Features
-
Packaging Quantity :
14
-
Packaging Method :
Box, Tube