Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Connector

  • Included Lightpipe  No

  • Integrated Lightpipes  No

  • Form Factor  QSFP, QSFP+, QSFP10

  • Connector Style  Receptacle

  • Applies To  Printed Circuit Board

  • Product Line  QSFP+

  • System  QSFP10

Signal Characteristics

  • Data Rate (Max) (Gb/s) 40

Contact Features

  • Tail Plating Material  Tin

  • Contact Mating Area Plating Thickness .76 µm [ 29.92 µin ]

  • Contact Mating Area Plating Material  Gold

  • Contact Base Material  Copper Alloy

Termination Features

  • Termination Method to PC Board  Surface Mount

Mechanical Attachment

  • PCB Mounting Style  Double-Sided (Belly-to-Belly)

Housing Features

  • Housing Color  Black

  • Housing Material  LCP (Liquid Crystal Polymer)

Dimensions

  • PCB Thickness (Recommended) 2.2 mm [ .086 in ]

Operation/Application

  • For Use With  QSFP+ Cage

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Reel, Tape

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.