Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Underplating Material :
Nickel
-
PCB Contact Termination Area Plating Material :
Tin
Mechanical Attachment
-
PCB Mount Retention :
With
Housing Features
-
Housing Material :
Thermoplastic
Usage Conditions
-
High Temperature Housing :
Yes
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
PCIe/SAS Generation :
Gen2
Packaging Features
-
Packaging Method :
Tape & Reel
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.