Product Drawings

CAD Files

Product Specifications

Product Specification

Qualification Test Report

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Profile  Standard

  • PCB Mounting Orientation  Vertical

  • Product Grouping  SATA

  • Applies To  Printed Circuit Board

  • Product Type  Connector

  • Shell  Without

Configuration Features

  • Number of Positions  22

  • Number of Rows  1

  • Number of Ports  2

  • Stackable  No

  • Keyed  Yes

Contact Features

  • Contact Configuration  7P + 15P

  • Contact Mating Area Plating Thickness .38 µm [ 15 µin ]

  • Contact Base Material  Copper Alloy

  • Solder Tail Contact Plating Material  Tin

  • Contact Mating Area Plating Material  Gold

  • Solder Tail Contact Plating Finish  Matte

Mechanical Attachment

  • PCB Mounting Style  Surface Mount

  • Mounting Location  Top

  • Mating Alignment Type  Polarization

  • Boardlock Length .8 mm [ .032 in ]

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Solder Peg

Housing Features

  • Housing Material  High Temperature Thermoplastic

  • Housing Color  Black

Dimensions

  • Height above PC Board 6.6 mm [ .26 in ]

  • PCB Thickness (Recommended) 1.2 mm [ .048 in ]

Usage Conditions

  • High Temperature Housing  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  48

  • Packaging Method  Tray, Tray/Box

Other

  • Comment  Low Profile Backplane

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.