CAD Files

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (non U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector System  Wire-to-Wire

  • Row-to-Row Spacing 4.14 mm [ .163 in ]

  • Connector Style  Plug

  • Sealed  No

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Product Type  Connector

  • Connector Type  Housing

  • Applies To  Wire/Cable

Configuration Features

  • Number of Positions  4

  • Number of Rows  2

Electrical Characteristics

  • Operating Voltage 600 VAC [ 600 VDC ]

Contact Features

  • Contact Type  Socket

  • Shunts/Shorting Bars  Without

  • Multiple Contact Types  Without

Mechanical Attachment

  • Contact Retention  Without

  • Panel Mount Retention  Without

Housing Features

  • Centerline 4.14 mm [ .163 in ]

  • Housing Material  Nylon 6/6

  • Housing Color  Natural

Usage Conditions

  • Operating Temperature Range -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • For Use With  Mini-Universal MATE-N-LOK Cap Housing/PC Board Pin Headers

  • Assembly Integration Feature  Without

Industry Standards

  • UL Rating  Recognized

  • CSA Rating  Certified

  • VDE Tested  Yes

  • Agency/Standard  CSA, UL

  • UL File Number  E28476

  • CSA File Number  LR7189

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  500

  • Packaging Method  Bag

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.