CAD Files

Catalog Pages/Data Sheets

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Housing Type  Receptacle

  • Product Type  Connector Assembly

  • Contact Type  Socket

Configuration Features

  • Number of Power Positions  12

  • Number of Signal Positions  18

  • Centerline 2.5 mm [ .098 in ]

  • Number of Positions  30

  • Board-to-Board Configuration  Right Angle

  • Number of Rows  2

  • PCB Mounting Orientation  Vertical

  • Row-to-Row Spacing (mm) 3.33

Electrical Characteristics

  • Contact Current Rating (A) 25

  • Operating Voltage (VAC) 250

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness .76 µm [ 29.92 µin ]

  • Contact Design  Multiple Contact Band/CROWN BAND

  • Contact Termination Area Plating Thickness (µin) 120

  • Contact Termination Area Plating Thickness (µm) 3.05

  • Contact Termination Area Plating Finish  Matte

  • Contact Base Material  Copper Alloy

  • Contact Termination Area Plating Material  Tin

Termination Features

  • Termination Method to PC Board  Through Hole - Solder

  • Termination Post/Tail Length 4.5 mm [ .177 in ]

  • Tail Orientation  Staggered

Mechanical Attachment

  • Gegensteckführung  With

  • Mating Retention Type  Latch

  • Panel Mount Retention  Without

  • PCB Mount Alignment  With

  • Mating Alignment Type  Blindmate, Keyed

  • PCB Mount Retention  Without

  • Mating Retention  With

Housing Features

  • End Caps  With

  • Housing Color  Black

  • Housing Material  Thermoplastic

Dimensions

  • Power Contact Centerline 9.7 mm [ .381 in ]

  • PCB Thickness (Recommended) 1.57 – 3.175 mm [ .062 – .125 in ]

  • Length 114.96 mm [ 4.53 in ]

  • Accepts Card Width 93.34 mm [ 3.67 in ]

  • Accepts Card Thickness 1.57 mm [ .062 in ]

  • Width 9.03 mm [ .3555 in ]

  • Height 20 mm [ .787 in ]

  • Card Slot Depth 6 mm [ .236 in ]

Operation/Application

  • Circuit Application  Power, Signal

  • Special Features  Custom Configurable

  • Connector System  Board-to-Board, Card Edge

  • Applies To  Printed Circuit Board

  • Operating Temperature Range -55 – 105 °C [ -67 – 221 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Agency/Standard Number  UL 1977

  • CSA File Number  1935071

  • Agency/Standard  CSA, UL

Packaging Features

  • Packaging Method  Tray, Tray/Box

  • Packaging Quantity  32

Other

  • For Use With  Mates with Plug

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.