Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Cable-to-Board
-
Connector & Housing Type :
Jack
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Positions :
2
-
PCB Mount Orientation :
Right Angle
Electrical Characteristics
-
Operating Voltage (VDC):
30
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Gold
-
Contact Mating Area Plating Material :
Gold
-
Contact Current Rating (Max) (A):
2
Mechanical Attachment
-
PCB Mount Retention :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
Thermoplastic
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Method :
Reel
-
Packaging Quantity :
5000