Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Product Type :
Antenna
Electrical Characteristics
-
Impedance (Ω):
50
-
VSWR (Max) :
<2.5:1
-
Antenna Operation :
Passive
Signal Characteristics
-
Frequency Band (MHz):
2400 – 2483.5
-
Gain (Max) (dB):
1
Body Features
-
Product Weight (g):
.2
-
Product Weight (oz):
.007, .00702
Dimensions
-
Product Height :
.79 mm [ .031 in ]
-
Product Length :
8.46 mm [ .333 in ]
-
Product Width :
6.4 mm [ .252 in ]
Operation/Application
-
Wireless Standard :
802.11 b/g, Bluetooth & ZigBee
Packaging Features
-
Packaging Method :
Bag & Box
Other
-
Precision Level :
Standard