Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Coaxial Cable

  • RF Connector Type  SMA

  • Connector Style  Plug

  • Cable Type  RG 402 Semi-Rigid

  • Product Type  Connector - RF

Electrical Characteristics

  • 50 Ohm  Yes

  • 75 Ohm  No

  • Impedance (Ω) 50

Signal Characteristics

  • Frequency (GHz) 18

Body Features

  • Body Material  Stainless Steel

  • Body Plating Material  Gold over Nickel, Gold

  • Body Style  Straight

  • Gasket Material  Silicone Rubber

Contact Features

  • Center Contact  Without

Termination Features

  • Cable Termination Type  Solder

Mechanical Attachment

  • Coupling Nut Material  Stainless Steel

  • Coupling Nut Plating Material  Gold over Nickel

Dimensions

  • Length 11.4 mm [ .449 in ]

Packaging Features

  • Packaging Method  Carton

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.