CAD Files

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Bus Bar, Printed Circuit Board

  • PCB Mounting Orientation  Right Angle

  • Connector Style  Receptacle

  • Connector System  Board-to-Bus Bar

  • Connector Type  Connector Assembly

  • Product Type  Pluggable Bus Bar Connector

Electrical Characteristics

  • Current Rating (A) 250

  • Hot Pluggable  No

  • Operating Voltage (VAC) 600

  • Operating Voltage (VDC) 15

  • Operating Voltage Reference  AC, AC/DC, DC

Contact Features

  • Contact Base Material  Copper Alloy

  • Contact Plating Material  Silver over Nickel

  • Contact Style  Socket

  • Underplate Material Thickness 1.27 µm [ 50 µin ]

  • Underplate Material  Nickel

  • Contact Transmits (Typical)  Power

  • Contact Design  3-Beam

  • Contact Plating Thickness 6.35 µm [ 250 µin ]

Termination Features

  • PCB Termination  Through Hole - Screw

Mechanical Attachment

  • Mating Alignment  Yes

  • Mounting Retention  Yes

  • Mounting Retention Type  Mounting Ear(s), Mounting Hole(s)

  • Mating Alignment Type  Blindmate

Housing Features

  • Housing Material  Stainless Steel

Dimensions

  • Width 34.54 mm [ 1.36 in ]

  • Length 34.09 mm [ 1.342 in ]

  • Height 17.91 mm [ .705 in ]

Usage Conditions

  • Operating Temperature Range -55 – 105 °C [ -67 – 221 °F ]

Industry Standards

  • UL Rating  Recognized

  • UL Flammability Rating  UL 94V-0

  • Agency/Standard  UL

  • UL File Number  E113407

Packaging Features

  • Packaging Method  Bag/Box

Other

  • Blade Thickness 1.57 mm [ .062 in ]

  • Comment  Right Angle Mounting Flange, Mounting hardware must be stainless steel (not included).

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.