CAD Files

Product Specifications

Product Specification

Application Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Connector Type  Housing

  • Applies To  Wire/Cable

  • Connector Style  Receptacle

  • Strain Relief  Without

  • Product Type  Connector

Configuration Features

  • Number of Positions  5

  • Number of Rows  1

Electrical Characteristics

  • Dielectric Withstanding Voltage  600 VAC

  • Operating Voltage  267 V

  • Insulation Resistance (MΩ) 5000

Contact Features

  • Contact Type  Socket

  • Contact Layout  Inline

Termination Features

  • Termination Method to Wire/Cable  Crimp, Insulation Displacement Crimp (IDC)

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention Type  Latch

  • PCB Mount Retention  Without

  • Mating Connector Lock  With

  • Panel Mount Retention  Without

  • Mating Connector Lock Type  Latch

  • Mating Alignment  With

  • Lock Type  Latch

  • Mating Alignment Type  Latch

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Color  Black

  • Housing Material  Thermoplastic


  • Height 5.08 mm [ .2 in ]

  • Length 12.65 mm [ .498 in ]

Usage Conditions

  • Operating Temperature Range (°C) -65 – 105


  • For Use With  Crimp Snap-In Contacts

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  500

  • Packaging Method  Bag


  • Comment  Refer to AMPMODU contacts for crimp snap-in replacement receptacle or pin contacts.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.