This product may no longer be available and/or may have a newer version available, which may include RoHS compliant products. For more information, including distributor inventory, please contact us.

View Replacement Part

CAD Files

Catalog Pages/Data Sheets

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • PCB Mounting Orientation  Right Angle

  • Product Type  Connector

  • Connector Type  Header

  • Strain Relief  Without

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Connector Style  Plug

  • PCB Orientation Feature  No

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Positions  4

  • Number of Rows  1

  • Backwall/Post Interruptions  Without

Electrical Characteristics

  • Dielectric Withstanding Voltage  600 V

  • Insulation Resistance  5000 MΩ

  • Termination Resistance  15 MΩ

Body Features

  • Header Type  Shrouded

  • Post Size  .025 in, .64 mm

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness (µin) 30

  • Contact Termination Area Plating Thickness 2.54 – 5.08 µm [ 100 – 200 µin ]

  • Contact Shape  Square

  • Contact Termination Area Plating Material  Tin-Lead

  • Tail Plating Material  Tin-Lead

  • Tail Plating Thickness 2.54 – 5.08 µm [ 100 – 200 µin ]

  • Contact Type  Pin

  • Solder Tail Contact Plating Material  Tin-Lead

  • Contact Current Rating (A) 3

  • Contact Termination Area Plating Material Finish  Matte

  • Contact Base Material  Brass

Termination Features

  • Termination Method to Wire/Cable  Crimp, Insulation Displacement Crimp (IDC)

Mechanical Attachment

  • PCB Mounting Style  Through Hole

  • PCB Mount Alignment  Without

  • Mating Retention  With

  • PCB Mount Retention  Without

  • Contact Retention  With

  • Mating Alignment Type  Latched

  • Contact Retention Type  Locking Lance

  • Mating Retention Type  Polarized Lock

  • Mating Alignment  With

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Color  Black

  • Housing Material  Thermoplastic

Dimensions

  • Tail Length 3.3 mm [ .13 in ]

  • Mating Post Length 5.84 mm [ .23 in ]

  • Height 13.59 mm [ .535 in ]

  • Length 12.7 mm [ .5 in ]

Usage Conditions

  • Operating Temperature Range (°C) -65 – 105

Operation/Application

  • For Use With  Receptacle Housing Assembly

  • Pick and Place Cover  Without

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Approved Standards  CSA LR7189, UL E28476

Packaging Features

  • Packaging Method  Tube, Tube/Box

  • Packaging Quantity  42

Other

  • Comment  Use Keying Tool No. 91417-1 to remove post for keying.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.