CAD Files

Product Specifications

Application Specification

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealed  Yes

  • Hybrid Header  No

  • Shielded  No

Configuration Features

  • Number of Circuits  35

  • Number of Rows  3

  • Number of Sections  1

  • Number of Signal Positions  35

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12, 24, 42, 48, 240

  • Operating Voltage (VAC) 250

  • Voltage Rating (Max) (VAC) 250

Body Features

  • Color  Black

Contact Features

  • Pin Diameter 1.3 mm [ .051 in ]

  • Circuit Application  Power, Signal

  • Interface Plating  Gold (Au)

Termination Features

  • Termination Method  Through Hole - Solder

Mechanical Attachment

  • Mounting Orientation  Horizontal/90°

  • PCB Mount Retention Type  Boardlocks

  • PCB Mount Retention  With

  • Panel Mount Retention  Without

  • Mounting Holes  With

  • PCB Mount Alignment  With

  • Locking Interface  With

Housing Features

  • Pitch 4 mm [ .157 in ]

Dimensions

  • Profile Height from PCB 23.6 mm [ .929 in ]

  • Width 37.9 mm [ 1.498 in ]

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • Length 76.9 mm [ 3.03 in ]

Usage Conditions

  • Operating Temperature (Max) (°C) 65, 70, 75, 80, 85, 90, 100, 105

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

  • Operating Temperature Range -40 – 105 °C [ -40 – 257 °F ]

Industry Standards

  • Degree of Protection  IP6K9K

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  220

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.