Documentation

CAD Files

Product Specifications

Application Specification

Product Specification

Qualification Test Report

Instruction Sheets

Instruction Sheet (U.S.)

Agency Approvals

CSA Certificate

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector System  Wire-to-Board, Wire-to-Device

  • Sealable  Yes

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shielded  No

  • Hybrid Header  No

Configuration Features

  • Number of Positions  23

  • Number of Rows  3

  • Number of Sections  1

  • Number of Signal Positions  23

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12, 24, 42, 48, 240

  • Voltage Rating (Max) (VAC) 250

  • Operating Voltage (VAC) 250

Body Features

  • Color  Black

Contact Features

  • Tab Thickness (mm) 1.3

  • Pin Diameter 1.3 mm [ .051 in ]

  • Interface Plating  Gold (Au)

Termination Features

  • Termination Method  Through Hole - Solder

Mechanical Attachment

  • Panel Mount Feature  Without

  • PCB Mount Alignment  With

  • Mounting Orientation  Horizontal/90°

  • Mounting Holes  With

  • Locking Interface  With

  • PCB Mount Retention Type  Boardlocks

  • PCB Mount Retention  With

Housing Features

  • Centerline (Pitch) 4 mm [ .157 in ]

Dimensions

  • Width 37.9 mm [ 1.498 in ]

  • Profile Height from PCB 23.6 mm [ .929 in ]

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • Length 60.8 mm [ 2.3937 in ]

Usage Conditions

  • Operating Temperature Range -40 – 125 °C [ -40 – 257 °F ]

  • Operating Temperature (Max) (°C) 100, 105, 110, 120, 125, 65, 70, 75, 80, 85, 90

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

Operation/Application

  • Circuit Application  Power

Industry Standards

  • Degree of Protection  IP6K9K

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  220

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. 

AMPSEAL, TE Connectivity, and TE connectivity (logo) are trademarks.