CAD Files

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Header

  • Housing Type  Plug

  • Contact Type  Pin

Configuration Features

  • Number of Positions  3

  • Centerline 4.14 mm [ .163 in ]

  • PCB Mounting Orientation  Vertical

  • Number of Rows  1

  • Multiple Contact Types  Without

  • Contact Layout  Inline

Electrical Characteristics

  • Contact Current Rating (A) 9.5

  • Operating Voltage (VAC) 600

  • Operating Voltage (VDC) 600

Contact Features

  • Contact Retention  Without

  • Contact Termination Area Plating Material  Tin

  • Contact Mating Area Plating Material  Gold

  • Contact Termination Area Plating Thickness 3.81 µm [ 150 µin ]

Termination Features

  • Wire/Cable Size (AWG) 30 – 16

  • Termination Method to Wire/Cable  Solder

  • Termination Method to PC Board  Through Hole - Solder

  • Termination Post/Tail Length 3.69 mm [ .145 in ]

Mechanical Attachment

  • Mating Alignment  With

  • Mating Retention  With

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlocks

  • Mating Alignment Type  Chamfered Edges

  • PCB Mount Alignment  Without

  • Assembly Integration Feature  Without

  • Mating Retention Type  Locking Tab

  • Panel Mount Retention  Without

  • Strain Relief  Without

Housing Features

  • UL Flammability Rating  UL 94V-0

  • Housing Color  White

  • Housing Material  Nylon GF

Dimensions

  • Insulation Diameter (Max) 3.2 mm [ .126 in ]

  • Width (mm) 13.49

  • Height (mm) 6.35

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

  • Length (mm) 17.83

Usage Conditions

  • Sealed Condition  Not Sealed

Operation/Application

  • Connector System  Wire-to-Board

  • Applies To  Printed Circuit Board

  • Operating Temperature -55 – 105 °C [ -4 – 221 °F ]

Industry Standards

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • VDE Tested  Yes

  • CSA Rating  Certified

  • Agency/Standard Number  E28476

  • UL Rating  Recognized

  • CSA File Number  LR7189

  • Agency/Standard  CSA, UL

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  200

Other

  • For Use With  Plug Housing

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.