CAD Files

Product Specifications

Product Specification

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • PCB Mounting Orientation  Vertical

  • Ejector  Without

  • Bus Type  PCI

  • Type of Connector  Card Edge

  • Product Type  Connector

Configuration Features

  • Number of Positions  120

  • Number of Pylons  2

Electrical Characteristics

  • Voltage (VAC) 203

  • Operating Voltage (VAC) 203

Body Features

  • Pylon Material  Plastic

  • Weight (g) 12.58

  • Bus Width  32 Bit

Contact Features

  • Contact Mating Area Plating Thickness (µin) 15

  • Solder Tail Contact Plating Material  Tin over Nickel

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Material  Gold

  • Solder Tail Contact Plating Thickness (µm) 2.537

Termination Features

  • Termination Post Length 2.54 mm [ .1 in ]

Mechanical Attachment

  • PCB Mounting Style  Through Hole

Housing Features

  • Centerline 1.27 mm [ .05 in ]

  • Housing Color  Natural

  • Housing Material  High Temperature Thermoplastic

Dimensions

  • Height 13.97 mm [ .55 in ]

  • Width 8.8 mm [ .346 in ]

  • PCB Thickness (Accepted) 1.57 mm [ .062 in ]

  • Length 84.84 mm [ 3.34 in ]

Usage Conditions

  • Operating Temperature Range (°C) -55 – 85

Operation/Application

  • Pick and Place Cover  Without

Packaging Features

  • Packaging Method  Box/Carton

  • Packaging Quantity  35

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.