Product Drawings

CAD Files

Catalog Pages/Data Sheets

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Housing

  • Contact Type  Socket

Configuration Features

  • Number of Positions  4

  • Centerline 5.08 mm [ .2 in ]

  • Number of Rows  1

  • Contact Layout  Inline

Electrical Characteristics

  • Operating Voltage (VAC) 250

Mechanical Attachment

  • Panel Mount Retention  Without

Housing Features

  • UL Flammability Rating  UL 94V-2

  • Housing Color  Natural

  • Housing Material  Nylon

Usage Conditions

  • Sealed Condition  Not Sealed

Operation/Application

  • Connector System  Wire-to-Wire

  • Applies To  Wire/Cable

  • Operating Temperature -55 – 105 °C [ -67 – 221 °F ]

Identification Marking

  • Circuit Identification Feature  With

Industry Standards

  • UL Rating  Certified, Recognized

  • VDE Tested  No

  • CSA File Number  LR16455

  • Agency/Standard Number  E28476

  • Agency/Standard  CSA, UL

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  4000

Other

  • For Use With  Pin (Cap) Housing

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.