CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Agency Approvals

Agency Approval Document

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Housing

  • Housing Type  Receptacle

  • Contact Type  Pin

Configuration Features

  • Number of Positions  3

  • Centerline (in) .24

  • Contact Layout  Inline

Electrical Characteristics

  • Operating Voltage (VAC) 250

Housing Features

  • UL Flammability Rating  UL 94V-2

  • Housing Color  Natural

  • Housing Material  Nylon

Dimensions

  • Length (mm) 28.7

  • Width (mm) 9.27

  • Height (mm) 30.61

Operation/Application

  • Applies To  Panel

  • Operating Temperature (°C) -55 – 105

Industry Standards

  • Agency/Standard Number  E28476

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.