Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Cable-to-Board
-
Connector & Housing Type :
Jack
-
Connector & Contact Terminates To :
Wire & Cable
Electrical Characteristics
-
Operating Voltage (VDC):
25
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Mating Area Plating Material :
Gold
-
Contact Current Rating (Max) (A):
7
Mechanical Attachment
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material :
Thermoplastic
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Packaging Features
-
Packaging Method :
Tray
-
Packaging Quantity :
132