CAD Files

Catalog Pages/Data Sheets

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • DRAM Type  Double Data Rate (DDR) 3

  • Row-to-Row Spacing 1.9 mm [ .075 in ]

  • Center Post  With

  • Applies To  Printed Circuit Board

  • Product Type  Socket

Configuration Features

  • Number of Positions  240

  • Module Orientation  Vertical

  • Keying  Standard

  • Center Key  Center

  • Number of Rows  2

  • Number of Keys  1

  • Number of Bays  2

Electrical Characteristics

  • DRAM Voltage (V) 1.5

Body Features

  • Ejector Type  Standard

  • Latch Material  Thermoplastic

  • Ejector Material  High Temperature Nylon

  • Retention Post Location  Center

  • Ejector Material Color  Natural

  • Latch Color  Natural

  • Retention Post Material  Brass

  • Module Key Type  Offset Left

  • Ejector Location  Both Ends

Contact Features

  • Contact Mating Area Plating Thickness .38 µm [ 15 µin ]

  • Contact Mating Area Plating Material  Gold

  • Solder Tail Contact Plating Thickness 3 µm [ 118.1 µin ]

  • Socket Style  DIMM

  • Contact Base Material  Copper Alloy

  • Socket Type  Memory Card

  • Solder Tail Contact Plating Material  Matte Tin over Nickel

Termination Features

  • Termination Post Length 2.67 mm [ .105 in ]

  • Insertion Style  Direct Insert

Mechanical Attachment

  • PCB Mounting Style  Through Hole

  • PCB Mount Retention Type  Retention Clip/Post

  • Boardlock Material  Brass

  • PCB Mount Retention  With

  • Mounting Angle  Vertical

Housing Features

  • Centerline 1 mm [ .039 in ]

  • Housing Material  High Temperature Nylon

  • Housing Color  Black


  • Center Retention Hole Diameter 1.8 mm [ .07 in ]

  • Height above PC Board 23.1 mm [ .9 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  50

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.