Documentation

Product Drawings

Product Environmental Compliance

REACH Substance Communication Document

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Electrical Symbol Type  DC Current Negative

  • Label Type  Labels

Body Features

  • Label Color  Black

Usage Conditions

  • Operating Temperature Range -30 – 120 °C [ -22 – 307 °F ]

Printer/Label Features

  • Label Style  Die-Cut

  • Label Height 25 mm [ .984 in ]

  • Label Material  Vinyl

  • Printer Technology  Non-Printable

  • Labels per Sheet  6

  • Number of Labels Across  1

Packaging Features

  • Packaging Method  Poly Bag

  • Packaging Quantity  6

Other

  • Adhesive Type  Permanent Acrylic

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.