CAD Files

Product Specifications

Product Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • Size  Standard

  • Orientation  Right Angle

  • Product Type  Connector

  • Applies To  Printed Circuit Board

Configuration Features

  • Stacked  No

  • Number of Ports  1

  • Panel Ground  With

  • Panel Ground Location  Top

  • Preloaded  Yes

  • Panel Ground Type  M3 Threaded Hole

  • Number of Positions  19

Body Features

  • Shell Plating Finish  Matte

  • Shell Plating Material  Tin

Contact Features

  • Contact Mating Area Plating Thickness .1 µm [ 3.937 µin ]

  • Contact Mating Area Plating Material  Gold Flash over Palladium Nickel

Termination Features

  • Termination Method  Solder

  • Contact Termination Type  Surface Mount

Mechanical Attachment

  • Mounting Location  Top

  • PCB Mounting Style  Surface Mount, Through Hole

  • Locating Posts  Without

  • PCB Mount Retention Type  Straight Leg

Housing Features

  • Housing Color  Black

Dimensions

  • PCB Thickness (Min) 1.6 mm [ .063 in ]

Operation/Application

  • Assembly Process Feature  Pick and Place Cover

Packaging Features

  • Packaging Method  Tray, Tray/Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.