Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class B
-
Contact Arrangement :
1 Form X SPST-NO-DM
-
Contact Number of Poles :
1
Electrical Characteristics
-
Coil Power Rating AC (VA):
2
-
Coil Resistance (Ω):
2250
-
Coil Voltage Rating (VAC):
120
-
Contact Current Rating (A):
20
-
Contact Switching Load (Min) :
300mA @ 12V
-
Contact Voltage Rating (VAC):
120
-
Insulation Initial Resistance (MΩ):
100
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
500
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
500
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
500
Body Features
-
Product Weight :
57 g [ 2.01 oz ]
Dimensions
-
Product Height :
50.8 mm [ 2 in ]
-
Product Length :
35.7 mm [ 1.406 in ]
-
Product Width :
35.7 mm [ 1.405 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-45 – 55
-
Environmental Ambient Temperature (Max) :
55 °C [ 131 °F ]
-
Environmental Category of Protection :
RTI
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
AC
Packaging Features
-
Packaging Method :
Package
Other
-
Coil Power Rating Class (VA):
1 – 2
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
30 – 40
-
Height Class (Mechanical) (mm):
50 – 60
-
Length Class (Mechanical) (mm):
35 – 40
-
Environmental Ambient Temperature Class (°C):
50 – 70