CAT-M5833-V2492 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type MOW to MOW
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Number of Power Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Equalized No
  • Color Gray
  • Wire Size 28
  • Flammability Rating UL 2651
  • IEEE 1394 No
  • Cable Assembly Length .075
  • CLOUDSPLITTER No
CAT-M5833-V2492A Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type MOW to PB
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Number of Power Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Equalized No
  • Color Gray
  • Wire Size 28
  • Flammability Rating UL 2651
  • IEEE 1394 No
  • Cable Assembly Length .075
  • CLOUDSPLITTER No
CAT-M5833-C1121A Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type MOW to PB
  • Connector Type (End A) Male-On-Wire
  • Connector Type (End B) Paddleboard
  • Cable Style Ribbon Cable
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Keyed Position 1
  • Number of Positions 10
  • Keyed Yes
  • Configuration Double-Ended
  • Equalized No
  • Color Gray
  • Wire Size 28
  • Flammability Rating UL 2651
  • IEEE 1394 No
  • Cable Assembly Length .075
  • CLOUDSPLITTER No
CAT-R131-M14 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Cable Assembly Category Industry Standard
  • Performance Category Cat 6A
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Product Style Circular
  • Boot With
  • Configuration Double-Ended
  • Keyed Yes
  • Wiring Pattern Cat 7
  • Cable Color Blue
  • Conductor Type Stranded
  • Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Overall Outside Cable Diameter 8.4
  • Wire Size 24
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Plug Insertion Cycles (>=) 250
  • Flammability Rating LSFRZH
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
CAT-R131-M13 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Cable Assembly Category Industry Standard
  • Performance Category Cat 5e
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Product Style Circular
  • Boot With
  • Configuration Double-Ended
  • Keyed Yes
  • Wiring Pattern Cat 5e
  • Cable Color Blue
  • Conductor Type Stranded
  • Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Overall Outside Cable Diameter 6.5
  • Wire Size 22
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Plug Insertion Cycles (>=) 250
  • Flammability Rating LSFRZH
  • UL Flammability Rating UL 94V-0
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
CAT-R131-M1 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Cable Assembly Category Industry Standard
  • Performance Category Cat 7
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Product Style Circular
  • Boot With
  • Configuration Double-Ended
  • Keyed Yes
  • Wiring Pattern Cat 7
  • Cable Color Blue
  • Conductor Type Stranded
  • Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Overall Outside Cable Diameter 8.4
  • Wire Size 24
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Plug Insertion Cycles (>=) 250
  • Flammability Rating LSFRZH
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
CAT-R131-M12 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Cable Assembly Category Industry Standard
  • Performance Category Cat 5e
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Product Style Circular
  • Boot With
  • Configuration Double-Ended
  • Keyed Yes
  • Wiring Pattern Cat 5e
  • Cable Color Blue
  • Conductor Type Stranded
  • Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Overall Outside Cable Diameter 6.5
  • Wire Size 22
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Plug Insertion Cycles (>=) 250
  • Flammability Rating LSFRZH
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
CAT-R131-M11 Modular Twisted Pair Cable Assemblies  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Cable Assembly Category Industry Standard
  • Performance Category Cat 7
  • Shielded Yes
  • Product Type Cable Assembly
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Connector Type Plug
  • Product Designation Multi-Pair
  • Product Style Circular
  • Boot With
  • Configuration Double-Ended
  • Keyed Yes
  • Wiring Pattern Cat 7
  • Cable Color Blue
  • Conductor Type Stranded
  • Color Blue
  • Conductor Material Stranded Tinned Copper
  • Cable Construction S/FTP Stranded
  • Shield Style S/FTP
  • Overall Outside Cable Diameter 8.4
  • Wire Size 24
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 85
  • Halogen Free No
  • Plug Insertion Cycles (>=) 250
  • Flammability Rating LSFRZH
  • UL Flammability Rating UL 94V-0
  • Sales Region Asia
  • Packaging Method Box
  • Cable Assembly Length 1
2-2208876-5 Electric, Hybrid & Fuel Cell Cable Assemblies  1
  • Cable Assembly Type Type 1 Inlet Charger Harness
  • Configuration Single-Ended
  • Shielded No
  • Operating Voltage 250
  • Sealed Yes
  • UL Flammability Rating UL 94V-0
  • Cable Assembly Length 5
  • Voltage Bands High
D-500-L458-3-613-240 Data Bus Couplers
  • Coupler Type Ultra-Lightweight In-Line Microcoupler
  • Cable Type 10613 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 3
  • Eyelet Without
  • Design With Internal Terminator but with Reverse Bus
  • Connection Type Solder
  • Cable Length 6096
  • Operating Temperature (Max) 150
734587-1 Cable Tie Mounts & Accessories  1
  • Accessory Type Cable Tie Tool
  • Product Type Accessory
  • Material Steel
  • Color Blue
  • Packaging Method Package
7-2064915-6 Fiber Optic Patch Cable Assemblies
  • Cable Type Fiber Optic
  • Mode Multimode
  • Connector Type (End A) LC
  • Connector Type (End B) LC
  • Connector Style (End A) Duplex
  • Connector Style (End B) Duplex
  • Fiber Type OM3
  • Fiber Channel No
  • Product Type Cable Assembly
  • Cable Assembly Type LC Duplex to LC Duplex
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Number of Connectors (End B) 2
  • Number of Connectors (End A) 2
  • Insertion Loss A (Max) .77
  • Insertion Loss B (Max) .77
  • Connector Color (End A) Beige
  • Connector Color (End B) Beige
  • Cable Color Black
  • Boot Type (Left) Standard
  • Boot Type (Right) Standard
  • Boot Color (Left) Black
  • Boot Color (Right) Black
  • Polarity Pair Flipped
  • Ferrule Material Ceramic
  • Fiber Diameter 50/125
  • Outside Cable Diameter 7.5
  • Flammability Rating OFNR (Riser) Jacket
  • Cable Assembly Length 76
1-2061980-0 Rugged Fiber Cable Assemblies  1
  • Cable Type Round Jacketed
  • Mode Singlemode
  • System FullAXS Mini
  • Connector Type (End A) LC FullAXS
  • Connector Type (End B) LC
  • Connector Style (End A) Duplex
  • Connector Style (End B) Duplex
  • Fiber Type SM
  • Cable Assembly Type Plug to LC Duplex
  • Product Type Cable Assembly
  • MPO Cable Assembly No
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 10
2061980-5 Rugged Fiber Cable Assemblies  1
  • Cable Type Round Jacketed
  • Mode Singlemode
  • System FullAXS Mini
  • Connector Type (End A) LC FullAXS
  • Connector Type (End B) LC
  • Connector Style (End A) Duplex
  • Connector Style (End B) Duplex
  • Fiber Type SM
  • Cable Assembly Type Plug to LC Duplex
  • Product Type Cable Assembly
  • MPO Cable Assembly No
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 5
DK-621-0440 Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Connection Type Solder
  • Polarization (Bayonet Style) D
  • Operating Temperature (Max) 125
2273095-1 Sensor Cable Assemblies
  • Assembly Type Pigtail
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Assembly Type M12 Pigtail
  • Cable Type PUR
  • Product Type Cable Assembly
  • Number of Positions 8
  • Keying A
  • Configuration Single-Ended
  • Operating Voltage 30
  • Operating Voltage 30
  • Cable Color Gray
  • Connector Color Blue
  • Environmental Protection With
  • Cable Exit Angle Right Angle
  • Insulation Material PUR
  • Wire Color White, Brown, Green, Yellow, Gray, Pink, Blue, Red
  • Jacket Color Gray
  • Contact Current Rating 2
  • Mounting Angle Right Angle
  • Housing Material Plastic
  • Cable Assembly Length 1500
  • Overall Outside Cable Diameter 6
  • Wire Size .205
  • Wire Size 24
  • Operating Temperature Range -40 – 80
  • Packaging Quantity 25
  • Packaging Method Box
  • Field Serviceable Yes
1-2273035-1 Sensor Cable Assemblies
  • Assembly Type Pigtail
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Assembly Type M12 Pigtail
  • Cable Type PVC
  • Product Type Cable Assembly
  • LED Without
  • Number of Positions 5
  • Keying A
  • Configuration Number A
  • Configuration Single-Ended
  • Operating Voltage 125
  • Operating Voltage 125
  • Cable Color Black
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Insulation Material PVC
  • Wire Color Brown, White, Blue, Black, Gray
  • Jacket Color Black
  • Contact Current Rating 4
  • Mounting Angle Straight
  • Housing Material Plastic
  • Cable Assembly Length 1500
  • Overall Outside Cable Diameter 5.2
  • Wire Size .326
  • Wire Size 22
  • Operating Temperature Range -30 – 80
  • Packaging Quantity 25
  • Packaging Method Box
  • Field Serviceable Yes
2273089-1 Sensor Cable Assemblies
  • Assembly Type Pigtail
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Assembly Type M12 Pigtail
  • Cable Type PUR
  • Product Type Cable Assembly
  • LED Without
  • Number of Positions 5
  • Keying A
  • Configuration Number A
  • Configuration Single-Ended
  • Operating Voltage 125
  • Operating Voltage 125
  • Cable Color Black
  • Connector Color Blue
  • Environmental Protection With
  • Cable Exit Angle Right Angle
  • Insulation Material PUR
  • Jacket Color Black
  • Contact Current Rating 4
  • Mounting Angle Right Angle
  • Housing Material Plastic
  • Cable Assembly Length 1500
  • Overall Outside Cable Diameter 5
  • Wire Size .326
  • Wire Size 22
  • Operating Temperature Range -30 – 80
  • Packaging Quantity 25
  • Packaging Method Box
  • Field Serviceable Yes
DK-621-0440-4P Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Pin
  • Connection Type Solder
  • Polarization (Bayonet Style) D
  • Operating Temperature (Max) 125
D-500-0457-2-613-078 Data Bus Couplers
  • Coupler Type In-Line Microcoupler
  • Cable Type 10613 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 2
  • Eyelet Without
  • Design With Internal Terminator
  • Connection Type Solder
  • Cable Length 1981
  • Operating Temperature (Max) 150