4000-09E07AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 24
  • Power Rating 40
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-08J41K999 Transformers
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 75
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09J15AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 24
  • Power Rating 75
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 5
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-04J15AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 480 V
  • Secondary Voltage 12
  • Power Rating 75
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-20C02K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01E07AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 40
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01E07K999 Transformers
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 40
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-03AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 277 V
  • Secondary Voltage 5
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-04AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 480 V
  • Secondary Voltage 24
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-04C02K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 480 V
  • Secondary Voltage 24
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-04E07K999 Transformers
  • Product Type Transformer
  • Primary Voltage 480 V
  • Secondary Voltage 24
  • Power Rating 40
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-05E07K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 40
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09AW18K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 24
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09C02K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 12
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-09E07K999 Transformers
  • Product Type Transformer
  • Primary Voltage 208 V
  • Secondary Voltage 5
  • Power Rating 40
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-01C02BB999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 20
  • Termination Type Quick Connect, One Side
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-02A19K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 240 V
  • Secondary Voltage 24
  • Power Rating 10
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-03C02K999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 277 V
  • Secondary Voltage 24
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
4000-04E07AE999 Transformers  1
  • Product Type Transformer
  • Primary Voltage 480 V
  • Secondary Voltage 12
  • Power Rating 40
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack