CAT-D48-ST273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Wire Type Copper
  • Seal Type Family Seal
  • Crimp Type O-Crimp
  • Typical Current Rating 100
  • Terminal & Splice Style Pin
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Nickel (Ni)
  • Termination Method Crimp
  • Wire Size 10 – 8
  • Wire Size .5
  • Wire Size Search 4
  • Wire Size Search .5
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 1
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-D48-SFT273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 7.5
  • Terminal & Splice Style Pin
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Termination Method Crimp
  • Wire Size 14 – 18
  • Wire Size .5 – 1
  • Wire Size Search 10
  • Wire Size Search .35
  • Wire Insulation Diameter 2.87 – 4.47
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 2500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-AM7801-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Style Pin
  • Mating Pin Diameter 1.58
  • Interface Plating Gold (Au)
  • Termination Method Crimp
  • Wire Size 18 – 18
  • Wire Size .5 – .75
  • Wire Size Search 14
  • Wire Size Search .5
  • Tab Length 19.91
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 4000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-R7602-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Style Pin
  • Mating Tab Width 4
  • Mating Tab Thickness 4
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .2 – .35
  • Wire Size Search 11
  • Wire Size Search .2
  • Wire Insulation Diameter 2.2 – 3
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3000
  • Packaging Method Carton
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-SU763-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .5
  • Wire Size Search 14
  • Wire Size Search .5
  • Wire Insulation Diameter 1.6 – 1.9
  • Operating Temperature Range -40 – 125
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM78-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Style Socket
  • Mating Pin Diameter 1.3
  • Interface Plating Gold (Au)
  • Termination Method Crimp
  • Wire Size .5 – 1.5
  • Wire Size Search 15
  • Wire Size Search .5
  • Wire Insulation Diameter 1.7 – 2.7
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 5000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .4
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .2 – .35
  • Wire Size Search 6
  • Wire Size Search .2
  • Tab Length 27.5
  • Wire Insulation Diameter 4.6 – 6.4
  • Operating Temperature Range -40 – 105
  • Agency/Standard LV214
  • Packaging Quantity 500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM74-AM74A Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size #10
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 148.654
  • Plating Thickness 3.81
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 5
  • Tongue Thickness 2.03
  • Wire Size 100 – 125
  • Wire Size (CMA) 250
  • Wire Size 20800 – 33100
  • Barrel Inside Diameter 5.56
  • Overall Length 28.96
  • Barrel Inside Diameter (Min) 24.92
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-P592-R472A Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Restriction
  • Stud Size #0
  • Shape Code RING-041
  • Barrel Style Long
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle 90°
  • Voltage (Max) 300
  • Plating Material Copper
  • Weight per Piece 1.495
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Terminal Type Hook Tongue
  • Terminal Orientation Straight
  • Military Part Class Class I
  • Wire Insulation Support With
  • Stud Diameter 2.18
  • Tongue Thickness .46
  • Wire Size 12 – 10
  • Wire Size .1 – .4
  • Wire Insulation Diameter (Max) 1.41
  • Wire Insulation Diameter .105 – .14
  • Wire Size 202 – 509
  • Aluminum Wire Size 16 – 14
  • Aluminum Wire Size .326 – 1.309
  • Barrel Inside Diameter 2.66
  • Material Thickness .46
  • Overall Length 1.296
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box & Carton
  • Packaging Quantity 100
  • Barrel Color Blue
CAT-AM74-AM74B Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Stud Size 1/2
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 140.029
  • Plating Thickness 3.81
  • Inspection Slot Yes
  • Terminal & Splice Style Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 8.33
  • Tongue Thickness 2.29
  • Wire Size 100 – 125
  • Wire Size (CMA) 250
  • Wire Size 52600 – 83700
  • Barrel Inside Diameter 9.19
  • Overall Length 63.5
  • Barrel Inside Diameter (Min) 22.25
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
  • Barrel Color Gray
CAT-AM74-AM74I Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Color Gray
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size (CMA) 250
  • Wire Size 52600 – 83700
  • Overall Length 26.67
  • Barrel Inside Diameter (Min) 16.71
  • Agency/Standard UL
  • Agency/Standard Number E13288
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Splice length is 41.91[1.65 ].
CAT-AM74-AM74K Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Disconnect Type Bolted Disconnect
  • Wire/Cable Type Copper
  • Discrete Wire Type Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Silver
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Contact Base Material Brass
  • Wire Insulation Support With
  • Wire Size 53.5
  • Wire Size 83700 – 119500
  • Overall Length 134.68
  • Railroad Cable Designation 1325/24
  • Packaging Method Box
  • Packaging Quantity 1
CAT-P592-ST433 Splices  1
  • Product Type Splice Accessory
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Step Down Adapter Insert
  • Barrel Type Closed Barrel
  • Insulated No
  • Support Style Insulation Support
  • Number of Serrations 8
  • Splice Features Step Down
  • Splice Material Copper
  • Color Blue - Transluscent
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Wire Size 16 – 14
  • Wire Size .26 – .96
  • Barrel Inside Diameter 2.159
  • Wire Size 509 – 1900
  • Overall Length 8.89
  • Outside Diameter 5.461
  • Inside Diameter (Recovered) 4.064
  • Barrel Inside Diameter (Min) 1.473
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
  • Comment For use with standard PIDG butt splice # 320562.
CAT-P592-SP118 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #0
  • Shape Code SPADE-020
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Stud Diameter 1.7
  • Tongue Thickness .5
  • Wire Size 16
  • Wire Size .12 – .24
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 2.03 – 3.175
  • Wire Size 202 – 810
  • Barrel Inside Diameter 3.68
  • Material Thickness .78
  • Overall Length 14.96
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 500
  • Barrel Color Yellow
CAT-P592-R472 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Plating Thickness 2.54
  • Insulation Support Sleeve Material Copper
  • Insulation Material PVF2
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material PVF2
  • Insulation Sleeve Color Natural
  • Stripe Color Yellow
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Military Part Class Class I
  • Wire Insulation Support With
  • Stud Diameter 2.36
  • Tongue Thickness .69
  • Wire Size 16
  • Wire Size .12 – .24
  • Wire Insulation Diameter (Max) 2.08
  • Wire Size 202 – 509
  • Barrel Inside Diameter 2.4
  • Material Thickness .69
  • Overall Length 17.07
  • Barrel Inside Diameter (Min) 5.96
  • Operating Temperature Range 150
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Comment Brazed Body
  • Barrel Color Natural
CAT-P592-F614 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code SPADE-024
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Inspection Slot No
  • Terminal Type Hook Tongue
  • Terminal Orientation Flanged
  • Wire Insulation Support With
  • Stud Diameter 2.18
  • Tongue Thickness .5
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.282 – 2.1025
  • Wire Size 202 – 810
  • Material Thickness .79
  • Overall Length 16.941
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 1000
  • Barrel Color Red
CAT-P592-SH816 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code SPADE-028
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Body Style Short
  • Plating Material Phosphor Bronze
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal Type Spring Spade
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Stud Diameter 2.84
  • Tongue Thickness .5
  • Wire Size 16 – 14
  • Wire Size .12 – .4
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 2.03 – 3.18
  • Wire Size 202 – 810
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Barrel Color Yellow
CAT-AM74-AM74L Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Multiple
  • Splice Material Copper
  • Color Gray
  • Weight per Piece 17.931
  • Plating Material Tin
  • Terminal & Splice Style Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size (CMA) 250
  • Wire Size 1000
  • Overall Length 12.45
  • Barrel Inside Diameter (Min) 16.71
  • Agency/Standard UL
  • Agency/Standard Number E13288
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Tin Plate per ASTM B-545
CAT-P592-L853 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code SPADE-028
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Terminal Angle 90°
  • Voltage (Max) 300
  • Body Style Long
  • Plating Material Phosphor Bronze
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal Type Spring Spade
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Stud Diameter 2.18
  • Tongue Thickness .5
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.08
  • Wire Size 202 – 810
  • Material Thickness .98
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Yellow
CAT-T319-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 22
  • Wire Size .08 – .14
  • Wire Size Search 17
  • Wire Size Search .08
  • Wire Insulation Diameter .95 – 1.72
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)