CAT-C8114-SR2 IEC Unfiltered Inlets  1
  • Input Connector Type IEC 60320/C-13
  • Input Connector Style "Receptacle, Female"
  • Output Type 1/4" Faston
  • Current Rating 15
  • Voltage (Max) 250
CAT-C8114-SR1 Multi-Function Inlet Filters  1
  • Ground Option None
  • Filter Type Power Line
  • Input Type IEC
  • Output Type .250" FASTON
  • Filtered Yes
  • Type of Connector IEC 60320-1 C-20
  • Leakage Current (Max) (120VAC, 60Hz) 40
  • Leakage Current (Max) (250VAC, 50Hz) 70
  • Current Rating 20
  • Voltage (Max) 250
  • Mount Angle Vertical
  • Mount Style Flanged
  • Operating Temperature Range 65