9-2834000-1 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Design Closed End
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Tail Orientation Inline
  • Pre-Designed Cables Available Yes
  • Operating Voltage 300
  • Operating Voltage 300
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 7
  • Contact Type Tab
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .4 – 3.5
  • Stamped and Formed Yes
  • Termination Method to Wire/Cable Crimp
  • Centerline (Pitch) 5.6
  • Housing Material PBT GF
  • Housing Color Black
  • Wire/Cable Size 18
  • Operating Temperature Range -20 – 85
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • IP Water Sealing Level 7
  • Circuit Identification Feature With
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Box & Carton
2834082-2 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Operating Voltage 300
  • Contact Current Rating (Max) 20
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to PC Board Through Hole
  • Mounting Angle Vertical
  • Wire/Cable Size 28 – 12
  • SMT Compatible No
  • Agency/Standard UL
  • Packaging Method Box & Carton
2106056-8 Solid State Lighting Connectors
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief Without
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Number of Positions 4
  • Number of Rows 1
  • Tail Orientation Inline
  • Keyed Yes
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Finish Matte
  • Contact Current Rating (Max) 5
  • Contact Type Tab
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 2.54 – 7.62
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Mating Alignment With
  • Mating Retention Type Latch
  • Mating Retention With
  • PCB Mount Retention With
  • Centerline (Pitch) 3.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Wire/Cable Size 24 – 18
  • Length 20.66
  • Width 27.61
  • Height 7.64
  • Post-Mating Assembly Measurement 11.58
  • Mating Post Length 6.48
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 225
  • UV Exposure Rated No
  • IP Dust Sealing Level 6
  • IP Water Sealing Level 7
  • SMT Compatible Yes
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Tape & Reel
2213730-1 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 7
2106111-2 Solid State Lighting Connectors
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Lighting Interconnect Level Level 1
  • Strain Relief Without
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 2
  • Number of Rows 1
  • Tail Orientation Inline
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Finish Matte
  • Contact Current Rating (Max) 5
  • Contact Type Tab
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 7.62
  • Contact Mating Area Plating Material Tin
  • Termination Method to PC Board Through Hole
  • PCB Mount Alignment With
  • Mounting Angle Right Angle
  • Mating Alignment With
  • PCB Mount Retention Type Boardlocks
  • Mating Retention With
  • PCB Mount Retention With
  • Centerline (Pitch) 3.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Length 17.54
  • Width 18.08
  • Height 7.64
  • PCB Thickness (Recommended) 1.57
  • Post-Mating Assembly Measurement 11.58
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 245
  • IP Dust Sealing Level 6
  • IP Water Sealing Level 7
  • SMT Compatible No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 23
  • Packaging Method Tube
2106111-6 Solid State Lighting Connectors
  • Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief Without
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Number of Positions 4
  • Number of Rows 1
  • Tail Orientation Inline
  • Keyed Yes
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Finish Matte
  • Contact Current Rating (Max) 5
  • Contact Type Tab
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 7.62
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to PC Board Through Hole
  • PCB Mount Alignment With
  • Mounting Angle Right Angle
  • Mating Alignment With
  • PCB Mount Retention Type Boardlocks
  • Mating Retention Type Latch
  • Mating Retention With
  • PCB Mount Retention With
  • Centerline (Pitch) 3.5
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Length 31.54
  • Width 18.08
  • Height 7.64
  • PCB Thickness (Recommended) 1.57
  • Post-Mating Assembly Measurement 11.58
  • Mating Post Length 6.48
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 245
  • UV Exposure Rated No
  • IP Dust Sealing Level 6
  • IP Water Sealing Level 7
  • SMT Compatible No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 16
  • Packaging Method Tubes
2213362-3 Solid State Lighting Connectors
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Make First / Break Last Yes
  • Strain Relief Without
  • Product Type Connector
  • Number of Positions 5
  • Keyed Yes
  • Pre-Designed Cables Available Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Finish Matte
  • Contact Current Rating (Max) 15
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Stamped and Formed Yes
  • Contact Termination Area Plating Thickness .3
  • Tool-less Wire Termination Yes
  • Termination Method to Wire/Cable Crimp
  • Mounting Angle Vertical
  • Housing Material PBT GF
  • Housing Color Black
  • Wire/Cable Size 18 – 14
  • Cable Length 305
  • Operating Temperature Range -40 – 85
  • UV Exposure Rated Yes
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Box
1-2106003-2 Solid State Lighting Connectors
  • Connector Style Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Make First / Break Last No
  • Lighting Interconnect Level Level 1
  • Strain Relief With
  • Product Type Connector
  • Connector Design Closed End
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Tail Orientation Inline
  • Keyed No
  • Pre-Designed Cables Available No
  • Operating Voltage 400
  • Operating Voltage 400
  • Strain Relief Type Terminating Covers
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Finish Matte
  • Contact Current Rating (Max) 7.5
  • Contact Type Socket
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Mating Area Plating Material Tin
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • Tool-less Wire Termination Yes
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • PCB Mount Retention With
  • Centerline (Pitch) 4
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Wire/Cable Size 20
  • Length 9.7
  • Width 7.75
  • Height 5.8
  • Accepts Wire Insulation Diameter Range 1.9
  • Post-Mating Assembly Measurement 9.7
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Tape & Reel