1-1337458-0 In-Series Adapters
  • RF Connector Type BNC
  • Sealable No
  • Grade Professional
  • Isolated Ground No
  • Product Type Adapter
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Tee
  • Body Material Brass
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Safety Wire Holes Without
  • Polarized No
  • Packaging Quantity 50
  • Packaging Method Bag
  • Military Style Number UG-274A/U
1-1337458-1 In-Series Adapters
  • RF Connector Type BNC
  • Sealable No
  • Grade Professional
  • Isolated Ground No
  • Product Type Adapter
  • Snap-Lock Without
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Tee
  • Body Material Brass
  • Gasket Color White
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Safety Wire Holes Without
  • Polarized No
  • Packaging Quantity 50
  • Packaging Method Bag
  • Gasket Material Silicone Rubber
1-1337460-0 In-Series Adapters
  • RF Connector Type BNC
  • Sealable No
  • Grade Professional
  • Isolated Ground No
  • Product Type Adapter
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Straight Goal Post
  • Body Material Brass
  • Gasket Color White
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Safety Wire Holes Without
  • Polarized No
  • Packaging Quantity 50
  • Packaging Method Tray
  • Gasket Material Silicone Rubber
1-1337567-0 Between Series Adapters
  • Product Type Adapter
  • Dielectric Material PTFE
  • Grade Professional
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Hermetically Sealed No
  • Gasket Color White
  • Material Brass
  • Center Contact Plating Material Gold
  • Packaging Quantity 25
  • Gasket Material Silicone Rubber
  • Military Style Number UG-201/U
1-1478042-0 In-Series Adapters
  • RF Connector Type BNC
  • Sealable No
  • Grade Professional
  • Isolated Ground No
  • Product Type Adapter
  • Snap-Lock Without
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Frequency 2
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Safety Wire Holes Without
  • Polarized No
  • Packaging Quantity 50
  • Packaging Method Tray
1-1478238-0 In-Series Adapters
  • RF Connector Type BNC
  • Sealable No
  • Dielectric Material PTFE
  • Grade Professional
  • Isolated Ground No
  • Product Type Adapter
  • Snap-Lock Without
  • Panel Cutout 12 x 12.7mm D-Shape
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Shape Circular
  • Color White
  • Body Insulation With
  • Center Contact Plating Material Gold
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Panel Attachment Style Rear Mount
  • Polarized No
  • Flange Diameter 15.5
  • Panel Thickness 2 – 5
  • Flats Dimension 16.0 A/F
  • Packaging Quantity 50
  • Packaging Method Bag
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Flange and Thread Material Color White
  • Flange and Thread Material ABS
1053780-1 In-Series Adapters
  • RF Connector Type SMA
  • Dielectric Material TFE Fluorocarbon
  • Isolated Ground No
  • Product Type Adapter
  • Retractable Collar Without
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Beryllium Copper
  • Body Insulation Without
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold over Copper
  • Center Contact With
  • Safety Wire Holes Without
  • Length 28.6
  • Packaging Method Bag
  • Comment Captured Center Contact
1054869-1 In-Series Adapters
  • RF Connector Type SMA
  • Dielectric Material TFE Fluorocarbon
  • Isolated Ground No
  • Product Type Adapter
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Frequency 18
  • Body Style Straight
  • Body Material Stainless Steel
  • Body Insulation Without
  • Body Plating Finish Passivated
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold over Copper
  • Center Contact With
  • Captivated Contacts With
  • Captivation Method Epoxy
  • Panel Mount Feature Type Bulkhead
  • Safety Wire Holes Without
  • Panel Attachment Style Rear Mount
  • Length 22.2
  • Packaging Method Bag
1054986-1 In-Series Adapters
  • RF Connector Type SMA
  • Dielectric Material TFE Fluorocarbon
  • Isolated Ground No
  • Product Type Adapter
  • Retractable Collar Without
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 12.4
  • Body Style Straight
  • Body Material Stainless Steel
  • Body Insulation Without
  • Body Plating Finish Passivated
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
  • Center Contact With
  • Panel Mount Feature Type Bulkhead
  • Safety Wire Holes Without
  • Panel Attachment Style Front Mount
  • Length .875
  • Packaging Method Package
1057343-1 Between Series Adapters
  • Product Type Adapter
  • Dielectric Material TFE Fluorocarbon
  • 50 Ohm No
  • 75 Ohm No
  • Body Style Straight
  • Body Material Stainless Steel
  • Material Stainless Steel
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold