CAT-MWTM Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Coating Style Inline
  • Color Black
  • Cut Length 1200
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • CSA Certified No
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • Other Colors Available No
CAT-WCSM Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Coating Style Inline
  • Color Black
  • Cut Length 900
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • CSA Certified Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating Yes
  • Other Colors Available No
CAT-EHVS-52H Joints & Splices  1
IEC 60840 IEEE 404
  • Design Specification IEC 60840
  • Minimum Order Quantity 1
  • Packaging Quantity 1
CAT-EHVS-69 Joints & Splices  1
IEC 60840 IEEE 404
  • Outer Insulation Tube
  • Design Specification IEC 60840
  • Minimum Order Quantity 1
  • Minimum Packaging Unit 1
CAT-EHVS-72H Joints & Splices  1
IEC 60840 IEEE 404
  • Operating Temperature Range 0 – 90
  • Design Specification IEC 60840
  • Minimum Order Quantity 1
  • Packaging Quantity 1
CAT-HVLB Link Boxes  1
  • Impulse Withstand Voltage 125
  • Material Stainless Steel
  • Sheath Voltage Limiters 1 – 10 kV
CAT-MVJB-24 Link Boxes  1
HD CENELEC 629.1
  • DC Withstand Voltage 76
  • Box Size (L x H x W) 670 x 1150 x 435
  • Short Circuit Current 22
  • AC Withstand Voltage 57
  • Impulse Withstand Voltage 125
  • Material Mild Steel
  • Weight 55
CAT-OHVT-72H Power Cable Terminations  1
IEC 60815-1 IEC 60840
  • Application Type Outdoor
  • Design Specification IEC 60815
  • Minimum Order Quantity 1
  • Minimum Packaging Unit 1
1-106527-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 10
  • Number of Rows 2
  • Row-to-Row Spacing .165
  • Operating Voltage 600
  • Contact Retention Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon
  • Length 22.3
  • Height 18.8
  • Width 11.7
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Insertion Force 4
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 4000