CAT-OE4-OR9 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 70
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 28
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 3.2
  • Contact Limiting Making Current 10
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 19
  • Insulation Clearance Class 0 – 2.5
  • Width 15.5
  • Height 15.8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 1.6
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tube
CAT-OE4-P299 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 26
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1500
  • Coil Resistance 96
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 26
  • Insulation Creepage Between Contact & Coil 6.1
  • Contact Limiting Making Current 26
  • Contact Limiting Short-Time Current 26
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features Tracking Index of Relay Base PTI175
  • Weight 28
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 26
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features 1.5mm Contact Gap
  • Relay Mounting Type Printed Circuit Board
  • Length 30.4
  • Insulation Clearance Class 5 – 8
  • Width 16
  • Height 26.5
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 6.1
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Box & Tube
PCH-105L2M,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 125
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 277
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features Tracking Index of Relay Base PTI175
  • Weight 7
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 20
  • Insulation Clearance Class 0 – 2.5
  • Width 10
  • Height 15.2
  • Width Class (Mechanical) 8 – 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
OMI-SH-124L,394 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 1100
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 10
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features 10000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 13
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 29.21
  • Insulation Clearance Class 5 – 8
  • Width 12.8
  • Height 20.6
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 20 – 25
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton
OJE-SS-124DM,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 1280
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 3.6
  • Contact Limiting Making Current 5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 18.2
  • Insulation Clearance Class 0 – 2.5
  • Width 10.2
  • Height 14.7
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
SDT-S-112DMR,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 266
  • Coil Special Features UL Coil Insulation Class E
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 3.2
  • Contact Limiting Making Current 10
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 11
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 24
  • Insulation Clearance Class 0 – 2.5
  • Width 10
  • Height 25
  • Width Class (Mechanical) 8 – 10
  • Insulation Clearance Between Contact & Coil 1.6
  • Height Class (Mechanical) 20 – 25
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tray
PCF-124D2M,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 25
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 640
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 1V
  • Contact Voltage Rating 277
  • Contact Voltage Rating 24
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 25
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 25
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 28
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 25
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 30.4
  • Insulation Clearance Class 5 – 8
  • Width 16
  • Height 26.5
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 6.7
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Tube
SDT-S-105DMR,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 46.3
  • Coil Special Features UL Coil Insulation Class E
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 3.2
  • Contact Limiting Making Current 10
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 11
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 24
  • Insulation Clearance Class 0 – 2.5
  • Width 10
  • Height 25
  • Width Class (Mechanical) 8 – 10
  • Insulation Clearance Between Contact & Coil 1.6
  • Height Class (Mechanical) 20 – 25
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tray
OJE-SS-106HM,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 80
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 6
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 3.6
  • Contact Limiting Making Current 10
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material W + AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 18.2
  • Insulation Clearance Class 0 – 2.5
  • Width 10.2
  • Height 14.7
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tray
OMI-SS-112L,300 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 270
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 10
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features 10000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 13
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 29.21
  • Insulation Clearance Class 5 – 8
  • Width 12.8
  • Height 20.6
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 20 – 25
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton
PCH-105D2,000 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 63
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 277
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features Tracking Index of Relay Base PTI175
  • Weight 7
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 20
  • Insulation Clearance Class 0 – 2.5
  • Width 10
  • Height 15.2
  • Width Class (Mechanical) 8 – 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
PCJ-124D3MH-WG,000M Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 2880
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 5
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 4
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 20.39
  • Insulation Clearance Class 5 – 8
  • Width 7
  • Height 15.01
  • Width Class (Mechanical) 6 – 8
  • Insulation Clearance Between Contact & Coil 7.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
SDT-S-105LMR2,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 100 – 150
  • Coil Power Rating DC 150
  • Coil Resistance 100
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 3.2
  • Contact Limiting Making Current 10
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 11
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 24
  • Insulation Clearance Class 0 – 2.5
  • Width 10
  • Height 25
  • Width Class (Mechanical) 8 – 10
  • Insulation Clearance Between Contact & Coil 1.6
  • Height Class (Mechanical) 20 – 25
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tray
OJ-SS-124LMHF,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 2880
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 9.4
  • Contact Limiting Making Current 8
  • Contact Limiting Short-Time Current 8
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 18.2
  • Insulation Clearance Class 2.5 – 4
  • Width 10.2
  • Height 14.7
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Between Contact & Coil 7.7
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tray
OJE-SS-103HM,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 20
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 3
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 3.6
  • Contact Limiting Making Current 10
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material Ag
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 18.2
  • Insulation Clearance Class 0 – 2.5
  • Width 10.2
  • Height 14.7
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tray
TSC-124D3H,000 Signal Relays
  • Product Type Relay
  • Relay Style TSC Signal Relay
  • Relay Type Signal PCB Relay TSC
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 300
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 30
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1920
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 300
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 400
  • Coil Power Rating Class 200 – 300 mW
  • Insulation Creepage Between Contact and Coil 1.5
  • Insulation Creepage Class 0 – 1.5
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Titanium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 12.5
  • Insulation Clearance Between Contact and Coil 2
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.5
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 12 – 14 mm
  • Height 9.9
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 80
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -30 – 80
  • Performance Type Standard
  • Packaging Method Box & Tube
PCJ-109D3MH,301 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 405
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 9
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 4
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 20.39
  • Insulation Clearance Class 5 – 8
  • Width 7
  • Height 15.01
  • Width Class (Mechanical) 6 – 8
  • Insulation Clearance Between Contact & Coil 7.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
OJE-SS-112DM,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 450
  • Coil Resistance 320
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 3.6
  • Contact Limiting Making Current 5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 18.2
  • Insulation Clearance Class 0 – 2.5
  • Width 10.2
  • Height 14.7
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Between Contact & Coil 3.2
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 16 – 20
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
OSA-SS-224DM3,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 1100
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 240
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 7
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 13
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 24.4
  • Insulation Clearance Class 5 – 8
  • Width 12.9
  • Height 24.8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 7
  • Height Class (Mechanical) 20 – 25
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 60
  • Packaging Method Box & Carton
OZ-SS-112LF,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 540
  • Coil Resistance 267
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 240
  • Contact Switching Voltage (Max) 24
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 16
  • Insulation Initial Resistance 1000
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features 10000V Initial Surge Withstand Voltage between Contacts & Coil
  • Weight 13
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 29.21
  • Insulation Clearance Class 5 – 8
  • Width 12.8
  • Height 20.6
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 20 – 25
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Carton