CAT-HVBT Energy Heat Shrink Tapes  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class ≤ 36
  • Color Red
  • Tape Width 25
  • Operating Temperature Range 90
  • Equipment Bus Bars
  • Application Type OEM
  • Low Halogen Yes
  • Product Availability EMEA
CAT-MVCC Pre-Formed Insulated Products  1
  • Material System Silicone
  • Technology Cold Applied
  • Product Type Line Cover
  • Visual Inspection No
  • Voltage Class ≤ 25
  • Color Red
  • Conductor Diameter 0 – 11
  • Operating Temperature Range 130
  • Halogen Free Yes
  • Equipment Conductors/Leads
  • Application Type Overhead
  • Energized Installation No
  • Product Availability Americas
CAT-BPTM Energy Heat Shrink Tubing  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Visual Inspection No
  • Voltage Class ≤ 25
  • Color Red
  • Diameter Supplied/Recovered 100 / 40
  • Operating Temperature Range 105
  • Equipment Bus Bars
  • Energized Installation No
  • Low Halogen Yes
  • Application Type OEM
  • Product Availability AMERICAS
CAT-BCIC-RAPC Pre-Formed Insulated Products  1
  • Material System Polyolefin
  • Technology Cold Applied
  • Product Type Insulator Cover
  • Insulator Type/ANSI 55-2,55-3,55-4,55-5
  • Voltage Class ≤ 35
  • Color Gray
  • Operating Temperature Range 105
  • Equipment Clamp Top
  • Application Type Overhead
  • Low Halogen Yes
  • Energized Installation Yes
  • Product Availability Americas
CAT-BCIC-RECC Pre-Formed Insulated Products  1
  • Material System Polyolefin
  • Technology Cold Applied
  • Product Type Cover
  • Insulator Type Bushing
  • Voltage Class ≤ 35
  • Insulator Material Porcelain
  • Color Gray
  • Insulator Outside Skirt Diameter Range 152 – 198
  • Insulator Core Diameter Range 44 – 95
  • Equipment Bushings/Insulators
  • Application Type Overhead
  • Low Halogen Yes
  • Energized Installation No
  • Product Availability Americas
CAT-BBIT Energy Heat Shrink Tubing  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Visual Inspection No
  • Voltage Class ≤ 35
  • Color Red
  • Diameter Supplied/Recovered 100 / 40
  • Operating Temperature Range 105
  • Equipment Bus Bars
  • Energized Installation No
  • Low Halogen Yes
  • Application Type OEM
  • Product Availability AMERICAS
CAT-BCIC-ABC Pre-Formed Insulated Products  1
  • Material System Polyolefin
  • Technology Cold Applied
  • Product Type Cover
  • Insulator Type Bus Bar
  • Voltage Class ≤ 35
  • Insulator Material Porcelain
  • Color Gray
  • Insulation Coverage 1219
  • Equipment Angled Bus Bar
  • Application Type Overhead
  • Low Halogen Yes
  • Energized Installation No
  • Product Availability Americas
CAT-BCIC-TFPC Pre-Formed Insulated Products  1
  • Material System Polyolefin
  • Technology Cold Applied
  • Product Type Cover
  • Voltage Class 115
  • Color Red
  • Operating Temperature Range 105
  • Equipment Insulator I String
  • Application Type Transmission
  • Low Halogen Yes
  • Product Availability Americas
CAT-MVLC Pre-Formed Insulated Products  1
  • Material System HDPE/Co-Poly
  • Technology Cold Applied
  • Product Type Line Cover
  • Voltage Class ≤ 15
  • Color Red
  • Conductor Range 0 – 99
  • Conductor Diameter 0 – 14
  • Operating Temperature Range -20 – 50
  • Halogen Free Yes
  • Equipment Conductors/Leads
  • Application Type Overhead
  • Product Availability Americas
CAT-BCIC-AFD Pre-Formed Insulated Products  1
  • Material System Polyolefin
  • Technology Cold Applied
  • Product Type Flight Diverter
  • Voltage Class ≤ 69
  • Color Gray
  • Equipment Conductor
  • Application Type Distribution
  • Energized Installation Yes
  • Product Availability ANZPAC
CAT-DOV Surge Arresters  1
IEC60099-4, Ed. 3.0 (2014)
  • Technology Cage Design
  • Surge Arrester Class DH
  • Shed Profile Alternating
  • Product Family DOV
  • Termination Stud Thread M12
  • Residual Voltage (Nominal Current) 36.6
  • Short Circuit Current 20
  • Continuous Operating Voltage (Uc) 12
  • Qrs .4
  • Voltage Rating (Ur) 12
  • Impulse Voltage 1.2/50µs (Positive) 230
  • Steep Lightning Impulse Current – 1/20µs @ 10kA 99
  • Flashover Voltage 117
  • Color Grey
  • Cantilever Strength -SSL 225
  • Shed Inside Diameter 103
  • Height 160
  • Creepage Distance 405
  • Shed Outside Diameter 104
  • Power Frequency Withstand (Wet) 98
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Application Type Distribution Line
  • Product Availability Worldwide
  • Minimum Order Quantity 3
  • Minimum Packaging Unit 3
CAT-OHVT-HS Pre-Formed Insulated Products  1
IEC 60840
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulator Type Terminations
  • Visual Inspection Yes
  • Voltage Class 72
  • Insulator Material Polymeric
  • Color Red & Gray
  • Conductor Range Up to 2500
  • Equipment Terminations
  • Application Type Transmission
  • Energized Installation No
  • RUS Approved Yes
  • Product Availability Worldwide
C07021-000 Surge Arresters  1
  • Technology Cage
  • Surge Arrester Class 1
  • Shed Profile Alternating
  • Termination Stud Thread M12
  • Residual Voltage (Nominal Current) 19.8
  • Short Circuit Current 25
  • Continuous Operating Voltage (Uc) 6
  • Qrs 4.1
  • Voltage Rating (Ur) 7.5
  • Voltage Rating (Uc) 6
  • Discharge Current (Nominal) 10
  • Color Grey
  • Weight 1.8
  • Cantilever Strength -SSL 350
  • Shed Inside Diameter 97
  • Height 183
  • Creepage Distance 380
  • Shed Outside Diameter 119
  • Power Frequency Withstand (Wet) 145
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Minimum Packaging Unit 3
CP4170-000 Energy Heat Shrink Tapes  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class ≤ 1
  • Color Black
  • Tape Width 50
  • Operating Temperature Range 70
  • Equipment Bus Bars
  • Application Type OEM
  • Low Halogen Yes
  • Product Availability AMERICAS
953853-000 Pre-Formed Insulated Products  1
  • Material System Polyolefin
  • Technology Cold Applied
  • Product Type Cover
  • Insulator Type Arrester
  • Voltage Class ≤ 35
  • Insulator Material Porcelain
  • Color Red
  • Insulator Outside Skirt Diameter Range 203 – 322
  • Insulator Core Diameter Range 102 – 188
  • Equipment Arrester
  • Application Type Overhead
  • Low Halogen Yes
  • Energized Installation No
  • Product Availability ANZPAC
052923-000 Pre-Formed Insulated Products  1
  • Material System Polyolefin
  • Technology Cold Applied
  • Product Type Cover
  • Insulator Type Bushing
  • Voltage Class ≤ 35
  • Insulator Material Porcelain
  • Color Red
  • Insulator Outside Skirt Diameter Range 178 – 228
  • Insulator Core Diameter Range 102 – 178
  • Equipment Bushings/Insulators
  • Application Type Overhead
  • Low Halogen Yes
  • Energized Installation No
  • Product Availability Americas
CP4167-000 Energy Heat Shrink Tapes  1
  • Material System Polyolefin
  • Technology Heat Shrink
  • Voltage Class ≤ 1
  • Color Black
  • Tape Width 25
  • Operating Temperature Range 70
  • Equipment Bus Bars
  • Application Type OEM
  • Low Halogen Yes
  • Product Availability AMERICAS
E67918-000 Surge Arresters  1
  • Surge Arrester Class 2
  • Termination Stud Thread M8
  • Residual Voltage (Nominal Current) 1.6
  • Continuous Operating Voltage (Uc) .44
  • Qrs 4.1
  • Voltage Rating (Ur) .55
  • Voltage Rating (Uc) .44
  • Discharge Current (Nominal) 10
  • Color Black
  • Weight .7
  • Shed Inside Diameter 68
  • Height 56
  • Shed Outside Diameter 68
  • Product Availability AMERICAS
  • Minimum Order Quantity 3
  • Minimum Packaging Unit 3
209749-000 Pre-Formed Insulated Products  1
  • Material System Polyolefin
  • Technology Cold Applied
  • Product Type Cover
  • Insulator Type Bushing
  • Voltage Class ≤ 35
  • Insulator Material Porcelain
  • Color Red
  • Insulator Core Diameter Range 47 – 57
  • Equipment Bushings/Insulators
  • Application Type Overhead
  • Low Halogen Yes
  • Energized Installation No
  • Product Availability ANZPAC
CR3052-000 Pre-Formed Insulated Products  1
  • Material System Polyolefin
  • Technology Cold Applied
  • Product Type Cover
  • Insulator Type Bushing
  • Visual Inspection Yes
  • Voltage Class ≤ 35
  • Insulator Material Porcelain
  • Color Red
  • Insulator Outside Skirt Diameter Range 100 – 200
  • Insulator Core Diameter Range 90 – 160
  • Insulation Coverage 455
  • Operating Temperature Range 105
  • Equipment Transformers
  • Application Type Overhead
  • Low Halogen Yes
  • Energized Installation No
  • RUS Approved Yes
  • Product Availability Americas